µVision Build Log
Tool Versions:
IDE-Version: ¦ÌVision V5.18.0.0
Copyright (C) 2016 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: nxp Microsoft, Microsoft, LIC=4ZLQG-ENU1S-05PCE-3CIRU-VUYX7-SS4RH
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.18
Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.06 update 1 (build 61)
Assembler: Armasm.exe V5.06 update 1 (build 61)
Linker/Locator: ArmLink.exe V5.06 update 1 (build 61)
Library Manager: ArmAr.exe V5.06 update 1 (build 61)
Hex Converter: FromElf.exe V5.06 update 1 (build 61)
CPU DLL: SARMCM3.DLL V5.18
Dialog DLL: DCM.DLL V1.13.6.0
Target DLL: UL2CM3.DLL V1.157.5.0
Dialog DLL: TCM.DLL V1.14.8.0
Project:
C:\work\solution\power_mode\LPC18xx_flashless_Keil_IAR_LowPower\applications\lpc18xx_43xx\keil_uvision_projects\keil_mcb_1850\misc\pmc_states\pmc_states.uvproj
Project File Date: 12/31/2015
Output:
*** Using Compiler 'V5.06 update 1 (build 61)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Build Project 'pmc_states' - Target 'spifi_flash_keil_mcb_1850'
compiling pmc_states.c...
C:\work\solution\power_mode\LPC18xx_flashless_Keil_IAR_LowPower\software\lpc_core\lpc_chip\chip_18xx_43xx\enet_18xx_43xx.h(679): warning: #1-D: last line of file ends without a newline
#endif /* __ENET_18XX_43XX_H_ */
C:\work\solution\power_mode\LPC18xx_flashless_Keil_IAR_LowPower\software\lpc_core\lpc_chip\chip_18xx_43xx\fmc_18xx_43xx.h(139): warning: #1-D: last line of file ends without a newline
#endif /* __FMC_18XX_43XX_H_ */
C:\work\solution\power_mode\LPC18xx_flashless_Keil_IAR_LowPower\applications\lpc18xx_43xx\examples\misc\pmc_states\pmc_states.c(376): warning: #223-D: function "SystemInit" declared implicitly
SystemInit();
..\..\..\..\examples\misc\pmc_states\pmc_states.c: 3 warnings, 0 errors
linking...
Program Size: Code=6612 RO-data=2908 RW-data=32 ZI-data=864
".\keil_output\clock_apis.axf" - 0 Error(s), 3 Warning(s).
Build Time Elapsed: 00:00:01