Evaluation Board for MC33665A with CAN FD Gateway and TPL Communication

Click image to open expanded view

Supported Devices

Battery Management

Battery Communication ICs

Features

Connectivity

  • CAN FD communication (5 Mbit/s of data)
  • TPL Communication (2 Mbit/s)
  • 20 pin connector for GPIO and I²C interface

LED Indicator

  • VBAT
  • VDD5V
  • VREG
  • VIO

Control

  • DIP switch to configure CFG and ID pins
  • Jumpers to configure VDDIO
  • Reset switch to control MC33665A

MC33665A

  • CAN or CAN FD to 4 x TPL communication
  • 8 GPIO pins (2 pins configurable for I²C)

TJA1443

  • High-speed CAN FD transceiver up to 5 Mbit/s
  • Compliant to ISO 11898-2:2016, SAE J2284-1 to -5 and SAE J1939-14

Buy Options

BATT-TPLCABLE50-Image

Click to expand

BATT-TPLCABLE50
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

$14.38 USD
In Stock :12
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

BATT-TPLCABLE20
Active

Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

$14.38 USD
In Stock :9
Order from distributors
FRDM665CANFDEVB-Image

Click to expand

FRDM665CANFDEVB
No Longer Manufactured

Evaluation Board for MC33665A with CAN FD Gateway and TPL Communication.

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?