Automotive Dual Buck Regulator and Controller with Voltage Monitors and Watchdog Timer

Roll over image to zoom in

Block Diagram

FS56 Block Diagram

FS56 Block Diagram

Features

Power Management

  • 2 x High-Voltage Buck Converters:
  • HV Buck Controller - External FETs – up to 15A load
  • 3 A HV Buck Regulator – Internal FETs - η = 93% @ 3A
  • +/- 2% Output Accuracy
  • 250 kHz to 3 MHz switching frequency
  • High-Efficiency PFM Mode (700 uW quiescent power)

System Features

  • Dual independents DC/DC Buck
  • GPIOs for seamless operation with PF PMICs
  • Rated from -40 °C to 150 °C TJ

Safety Features (ASIL B)

  • ASIL B compliant
  • 2 internal and 4 external voltage monitors
  • Windowed Watchdog Timer
  • PGOOD and FS0B outputs
  • ABIST and LBIST
  • SoC HW monitoring pins (FCCU and ERRMON)

Programmability

  • Supplies, sequencing and specific functions can be programmed by One Time programmable (OTP) memory
  • Standard Predefined OTP supporting popular MCU can be found in data sheet under “ordering information” chapter
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP can be created using the NXP GUI software tool

Comparison Table

Device options for Automotive

Device options for Industrial

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 18 documents

Compact List

Application Note (7)
Brochure (1)
Data Sheet (1)
Supporting Information (7)
Training Presentation (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?