FS26 Safety SBC Evaluation Board

Click image to open expanded view

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Connectivity

  • FRDM-KL25Z MCU plugged allows USB connection for easy connection to software GUI (access to SPI bus, IOs, Safety outputs, Debug, AMUX, regulators) USB connection for register access, OTPemulation and fuse

Power Management

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3 V to 6.5 V, up to 1.5 A
  • VBOOST in Independent mode or in Front-end topology to support battery cranking profiles
  • VCORE output 0.8 V to 3.3 V, up to 1.6 A
  • LDO1 and LDO2, from 3.3 V or 5.0 V, up to 400 mA
  • VTRK1 and VTRK2, from 3.3 V or 5.0 V, up to 150 mA
  • VREF accuracy regulator for external ADC reference

General Specifications

  • FS0B, FS1b external safety pins

Support

  • Debug mode access
  • Manual or Automated OTP fuse programming.
  • Connectors allowing easy access to digital signals

Components

  • LEDs that indicate signal or regulator status
  • Analog variable resistor to test external VMON

Buy Options

KITFS26AEEVM-Image

Click to expand

KITFS26AEEVM
Active

FS26 Safety SBC Evaluation Board.

$324.88 USD
In Stock :4
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?