PCA8561 18 × 4 LCD Segment Driver Arduino® Shield

Roll over image to zoom in

Supported Devices

Interfaces

LCD Drivers

Features

General Function

  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static, 2, 3 or 4 backplane multiplexing
  • Selectable display bias configuration: static, 1⁄2, or 1⁄3
  • 18 segment drives:
    • Up to 9 7-segment numeric characters programmable
    • Up to 4 14-segment alphanumeric characters
    • Any graphics of up to 72 segments/elements

Power

  • Supply voltage: 1.8 V to 5.5 V (VDD, VLCD)
  • Low standby current (0.6 µA)

Interface

  • 400 KHz I²C-bus
  • 5 MHz SPI bus

Package

  • HVQFN32: plastic thermal enhanced very thin quad flat package, no leads, 32 terminals, body 5 x 5 x 0.85 mm

Buy Options

PCA8561AHN-ARD-Image

Click to expand

PCA8561AHN-ARD
Active

PCA8561 18 × 4 LCD Segment Driver Arduino® Shield.

$22.22 USD
In Stock :14
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?