PCA9617ADP-ARD Arduino® Shield Level Translating Fm+ I²C-Bus Repeater Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

I²C-Bus Repeaters/Buffers/Extenders

Features

General Functions

  • Voltage level translating
  • I²C-bus repeater
  • FM+
  • Bidirectional buffer isolates capacitance

Power

  • Supply voltage: Vcc(A) 0.8V to 5.5V, Vcc(B) 2.2V to 5.5V
  • Icc(A): 50 uA(max)

Voltage Translation

  • Allows bidirectional voltage-level translation and I²C-bus repeater:
    • 1.8 V SCLA/SDAA and 1.8 V, 2.5 V, 3.3 V or 5 V SCLB/SDAB
    • 2.5 V SCLA/SDAA and 1.8 V, 2.5 V, 3.3 V or 5 V SCLB/SDAB
    • 3.3 V SCLA/SDAA and 1.8 V, 2.5 V, 3.3 V or 5 V SCLB/SDAB
    • 5 V SCLA/SDAA and 1.8 V, 2.5 V, 3.3 V or 5 V SCLB/SDAB

Interface

  • FM+, 1MHz I²C bus
  • EN pin

Package

  • TSSOP8, HWSON8

Buy Options

PCA9617ADP-ARD-Image

Click to expand

PCA9617ADP-ARD
Active

PCA9617ADP-ARD Arduino® Shield Level Translating Fm+ I²C-Bus Repeater Evaluation Board.

$22.22 USD
In Stock :8
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?