PCAL6416A 16-bit GPIO Arduino® Shield Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

General Features

  • I/O connector for external access to IC input-output pins
  • Eight user switches connected to I/O pins of the IC
  • Eight user LEDs connected to I/O pins of the IC
  • Equipped with Arduino Uno R3 port for direct connection with Arduino devices
  • Fully compliant with IMXRT1050 EVK board
  • Fully compliant with LPCXpresso55S69 dev. board
  • Compliant with i.MX Mini LPDDR4 EVK board

Buy Options

PCAL6416AEV-ARD-Image

Click to expand

PCAL6416AEV-ARD
Active

PCAL6416A 16-bit GPIO Arduino® Shield Evaluation Board.

$33.33 USD
In Stock :15
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Application Example Software

    PCAL6416AEV-ARD Driver with Demo App (SDK)

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?