PCAL6534EV 34-Bit GPIO Arduino® Shield

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Features

General Function

  • Supports 34-bit GPIO
  • Open-drain active LOW interrupt output (INT)
  • Latched outputs with 25 mA drive maximum capability for directly driving LEDs
  • Agile I/O with Output drive strength, Input latch, pull-up/pull-down enable/selection and interrupt mask features

Power

  • Supply voltage: VDD (p) 1.65 V to 5.5 V, VDD (I²C-bus) 0.8 V to 3.6 V
  • Low standby current (2.0 uA/3.0 uA)

Voltage Translation

  • Allows bidirectional voltage-level translation and GPIO expansion between 0.8 V to 3.6 V SCL/SDA and 1.8 V, 2.5 V, 3.3 V, 5.5 V Port P

Interface

  • 1 MHz Fast-mode Plus I²C-bus
  • RESET pin

Package

  • VFBGA42, plastic very fine-pitch ball grid array package, body 2.6 x 3.0 mm

Buy Options

PCAL6534EV-ARD-Image

Click to expand

PCAL6534EV-ARD
Active

PCAL6534EV 34-Bit GPIO Arduino® Shield.

$44.44 USD
In Stock :21
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?