3 Phase Reference Design for HP Drive Featuring GD3160

Roll over image to zoom in

Block Diagram

GD3160 Block Diagram

GD3160 Block Diagram

Supported Devices

Power Drivers

Powertrain and Engine Control

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Gate Driver

  • Integrated Galvanic signal isolation (up to 8 kV)
  • High gate current integrated: 15 A source/sink capable
  • SPI interface for safety monitoring, configuration and diagnostic reporting
  • Fail-safe state management from LV and HV domain for user-selectable safe state
  • Temperature sense compatible with diode-based temperature sensors, NTC and PTC thermistors
  • Configurable desaturation and current sense optimized for protecting SiC and IGBTs
  • Integrated soft shutdown, two-level turn-off, optimized for unique gate drive requirements of SiC
  • Integrated ADC for monitoring parameters from HV domain
  • CMTI > 100 V/ns
  • Available in 5.0 or 3.3 V logic interface variants
  • Certified compliant with ISO 26262, supporting ASIL D level functional safety

GD3160

  • Advanced single channel gate driver for IGBT and SiC MOSFETs. Integrated galvanic isolation and low on-resistance drive transistors provide high charging and discharging current, low dynamic saturation voltage and rail-to-rail gate voltage control

Buy Options

RDGD3160I3PH5EVB-Image

Click to expand

RDGD3160I3PH5EVB
Active

3 Phase Reference Design for HP Drive Featuring GD3160.

$488.66 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?