Functional Safety for ISO 26262 and IEC 61508

Functional Safety for ISO 26262 and IEC 61508

Designers have now a simpler way to system-level functional safety design to achieve standards compliance.

To achieve functional safety, the risk of hazards caused by system malfunction must be removed. Safety standards ensure that associated risks are reduced or removed to meet safety requirement levels. The functional safety standards include IEC 61508 for the general industry and ISO 26262 for road vehicles.

These standards define the appropriate safety lifecycle and Safety Integrity Levels (SILs), develop hardware and software and provide a safety analysis with supporting confirmation measures and processes.

SafeAssure Product Solutions

Target Market Product Type Product Target Applications Development Process Safety Hardware Safety Software Safety Support
Automotive Analog & Power Management HB2000
  • Electronic Throttle Control
  • Electronic Gas Recirculation
  • Swirl Gas Flaps
  • Turbocharger Flap Control
  • Brushed DC Fan and Pumps
ISO 26262 Targets ASIL D
Integrated Safety Architecture.
E.g. Two separate Enable/Disable, I/O withstands 36V, Redundant control via SPI and parallel inputs, Voltage and Temperature monitoring, Overvoltage protection, Short-circuit protection, Fail-Safe state indication and highly accurate real-time current feedback.
N/A Safety Manual, Safety Analysis Report
Automotive Analog & Power Management HB2001
  • Electronic Throttle Control
  • Electronic Gas Recirculation
  • Swirl Gas Flaps
  • Turbocharger Flap Control
  • Brushed DC Fan and Pumps
ISO 26262 Targets ASIL D
Integrated Safety Architecture.
E.g. Two separate Enable/Disable, I/O withstands 36V, Redundant control via SPI and parallel inputs, Voltage and Temperature monitoring, Overvoltage protection, Short-circuit protection, Fail-Safe state indication and highly accurate real-time current feedback.
N/A Safety Manual, Safety Analysis Report
Automotive Processors S32V230
  • Front View
  • Reverse View
  • Surround View
  • Data Fusion
ISO 26262 Targets ASIL B
Integrated Safety Architecture:
ECC, LBIST & MBIST, replicated peripherals, clock and voltage monitoring, Memory protection, FCCU
Core Self Test
AUTOSAR MCAL
FMEDA
DFA
Safety Manual
Automotive Microcontrollers MPC577xK
  • 77 GHz RADAR System
  • Adaptive Cruise Control
  • Surround View Park Assist System
  • Blind Spot Detection
  • Cross Traffic Alert
  • Autonomous Emergency Braking Systems
  • Side Impact Assistance
  • Sensor Fusion
ISO 26262 Targets ASIL D
Integrated Safety Architecture:
Multicore delayed lockstep, e2e ECC, replicated peripherals, LBIST & MBIST, FCCU
AUTOSAR MCAL
Structural Core Self Test
FMEDA
Safety Manual
Automotive Microcontrollers MPC574xB-C-D-G
  • Battery Management
  • High End Body Control Module
  • Infotainment Gateway
  • Central Gateway / In-Vehicle Networking
ISO 26262 Targets ASIL B
Integrated Safety Architecture e.g.:
Multicore, e2eECC, LBIST & MBIST, clock and under voltage monitoring, FCCU
  FMEDA
Safety Manual
Automotive Microcontrollers MPC5777M
  • Direct Injection Engines
  • Common Rail Diesel Injection Systems
  • Electronically Controlled Transmissions
  • Diesel Engine Management
  • Gasoline Engine Management
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Dual core, delayed lockstep, e2eECC, replicated peripherals, LBIST & MBIST, FCCU
  FMEDA
Safety Manual
Automotive Microcontrollers MPC5744P
  • Electric Power Steering (EPS)
  • Braking and Stability Control
  • 77 GHz RADAR System
  • Safety Domain Control
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Dual core, delayed lockstep, e2eECC, replicated peripherals, LBIST & MBIST, FCCU
AUTOSAR MCAL FMEDA
Safety Manual
Automotive Microcontrollers MPC567xK
  • 77 GHz RADAR System
  • Front View Camera
Quality Managed Integrated Safety Architecture e.g.;
Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU
e200Zx Core Self Test with Instruction Coverage Metric FMEDA
Safety Manual
Automotive Microcontrollers MPC564xL
  • 77 GHz RADAR System
  • Electric Power Steering (EPS)
  • Braking and Stability Control
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU
e200Zx Core Self Test with Instruction Coverage Metric FMEDA
Safety Manual
System Level
Application Note
Automotive Microcontrollers S32K144
  • Body and Chassis Control
  • Climate Control
  • Windows/Door/Dun Roof
  • Powertrain Companion
  • PMSM/BLDC Motor Control
ISO 26262 Targets ASIL B or higher Integrated Safety Architecture: ECC on Flash and RAM, peripheral diversity, Memory protection and voltage/clocks monitoring Core Selft Test AUTOSAR MCAL FMEDA DFA Safety Manual
Automotive Microcontrollers MPC560xP
  • Airbags
  • Electric Power Steering (EPS)
Quality Managed Single core, SEC/DED ECC, Clock Monitoring Unit, Low Voltage Detector, FCU e200Zx Core Self Test with Instruction Coverage Metric FMEDA
Safety Application Note
Automotive Mixed-Signal Microcontrollers S12 MagniV® S12ZVL
  • LIN User Interface
  • LIN Sensors
  • LIN Actuators
ISO 26262 Targets ASIL A
Voltage/clocks monitoring, Memories with ECC, Windowed Watchdog
Core Self Test FMEDA
Safety Manual
Automotive Mixed-Signal Microcontrollers S12 MagniV S12ZVC
  • Heating Ventilation and Air Conditioning (HVAC)
  • Lighting
  • Steering Wheel Controllers
  • CAN Nodes
  • CAN User Interface
  • CAN Switch Panel
  • Watchdog Controller for Chassis/Safety/Powertrain
  • CAN Actuators, Sensors
ISO 26262 Targets ASIL A
Voltage/clocks monitoring, Memories with ECC, Windowed Watchdog
Core Self Test FMEDA
Safety Manual
Automotive Mixed-Signal Microcontrollers S12 MagniV S12ZVM
  • Heating Ventilation and Air Conditioning (HVAC)
  • Automotive Electrical Fuel Pump
  • Wiper Systems
  • Engine Cooling Fan
Quality Managed Voltage/clocks monitoring
Memories with ECC
Windowed Watchdog
Core Self Test FMEDA
Safety Manual
Automotive Analog and Power Management MC33907
  • Electric Power Steering (EPS)
  • Safety critical motor control
  • Vehicle dynamic and chassis control
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Voltage Monitoring and Fail Safe state Machine (ABIST, LBIST), FCCU Monitoring for Dual Core Lock Step Mode, Several HW diagnostic to cover SPF, LT
  Safety Manual
FMEDA
System Level
Application Note
Automotive Analog and Power Management MC33908
  • Integrated Chassis Domain
  • Safety Critical Motor Control
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Voltage Monitoring and Fail Safe state Machine (ABIST, LBIST), FCCU Monitoring for Dual Core Lock Step Mode, Several HW diagnostic to cover SPF, LT
  Safety Manual
FMEDA
System Level
Application Note
Automotive Analog and Power Management MC33789
  • PSI5 Airbag System
Quality Managed 4x PSI5 Host
Safing Block
  Safety FMEA
Automotive Analog and Power Management MC33926
  • Throttle Control for Powertrain applications
Quality Managed Output state flag
Thermal Shutdown
  Safety FMEA
Automotive Sensors MMA16xx
and MMA26xx
  • Airbags, DSI2.5 Satellite
Quality Managed DSI2.5 safety bus
Triggered self test, Over-damped MEMS
  FTA
Automotive Sensors MMA17xx
and MMA27xx
  • Airbags, DSI3.0 Satellite
Quality Managed DSI3.0 safety bus
Triggered self test, Over-damped MEMS
  FTA
Automotive Sensors MMA51xx
and MMA52xx
  • Airbags, PSI5 Satellite
Quality Managed PSI5 safety bus
Triggered self test, Over-damped MEMS
  FTA
Automotive Sensors MMA65xx
and MMA68xx
  • Airbags, Main ECU
Quality Managed SPI w/ CRC
Triggered self test, Over-damped MEMS
  FTA
Automotive Sensors MMA69xx
  • Braking and Stability Control
Quality Managed SPI w/ CRC
Triggered self test, Over-damped MEMS
  FTA
Industrial Microcontrollers MPC564xL
  • Aerospace
  • Input-Output Control (I/O Control)
  • Process Control, Temperature Control
  • Programmable Logic Control (PLC)
  • Motor Drivers
  • Robotics
  • Safety Shutdown Systems
  • Ventilators and Respirators
ISO 26262 Targets ASIL D
Integrated Safety Architecture e.g.;
Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU
e200Zx Core Self Test with Instruction Coverage Metric FMEDA
Safety Manual
System Level Application Note
Industrial Microcontrollers MPC567xK
  • Aerospace
  • Input-Output Control (I/O Control)
  • Process Control, Temperature Control
  • Programmable Logic Control (PLC)
  • Motor Drivers
  • Robotics
  • Safety Shutdown Systems
  • Ventilators and Respirators
Quality Managed Integrated Safety Architecture e.g.; Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU e200Zx Core Self Test with Instruction Coverage Metric FMEDA
Safety Manual

Functional Safety in your Market

Automotive

The automotive industry is under pressure to provide new and improved vehicle safety systems, ranging from basic airbag-deployment systems to extremely complex advanced driver assistance systems (ADAS) with accident prediction and avoidance capabilities. These safety functions are mainly carried out by electronics. The ISO 26262 has been developed to enable the design of electronic systems that can prevent dangerous failures or control them if they occur.

Our SafeAssure® functional safety program is aligned with the international standards at the heart of automotive safety applications. This allows system engineers to design with confidence and efficiently achieve system-level compliance.

Industrial

Recent industrial disasters have highlighted the need for improved safety, and an increasing number of industrial control systems are requiring IEC 61508 safety certification. Functional safety also is becoming more prevalent and stringent in markets such as solar energy and aviation, as well as FDA Class III medical. Electronics in industrial markets typically must operate with minimal faults in harsh environments.

System designers can count on the solutions included in our SafeAssure functional safety program to stand up to rugged industrial conditions and be supported by the necessary documentation and safety expertise.

Experienced Safety Partner

NXP® is a leading supplier of safety solutions, with a long history of design experience in multicore controller technology and analog companion devices for safety-critical applications. More than 60 million units of microcontrollers and 30 million analog companion devices have been shipped for applications such as electronic stability control, radar and anti-lock braking. Functional Safety Partner Ecosystem