NXP Semiconductors


Select site:

English

All application notes for "MOSFETs"

MOSFETs
FilenameTitleSizeDate
98021100-450 MHz 250 W Power Amplifier with the BLF548 MOSFET114kB23-Mar-1998
AN00033 1CM433 autosync monitor12347kB17-May-2000
AN10137 1Temperature sensing using TrenchPLUS devices54kB08-Jun-2009
AN10273 2Power MOSFET single-shot and repetitive avalanche ruggedness rating71kB27-Mar-2009
AN10280 117 inch 70 kHz CRT monitor demo set featuring SAA4848/SAA48499650kB05-Jan-2004
AN10322 2Current Sensing Power MOSFETs52kB24-Jun-2009
AN10513 1Brushed DC motor control using the LPC2101358kB15-Jan-2007
AN10661 1Brushless DC motor control using the LPC2141426kB18-Okt-2007
AN10721 1Logic level VGS ratings for NXP power MOSFETs56kB18-Jul-2008
AN96048 1TDA8046H multi-mode QAM demodulator353kB14-Mar-2003
AN97011 1Digital video decoder/encoder module system: ENCMOD03 + I2C interfacing484kB07-Feb-1996
AN98017Mounting consideration SOT40993kB23-Jun-2006
AN99019 1Measurements on TSA5059T/C1 and SP5659 regarding ripple voltage susceptibility300kB28-Jun-1999
NCO8602A wideband power amplifier (25-110 MHz) with the MOS transistor BLF245 315100kB23-Mar-1998
NCO8701A wideband 30 W push-pull amplifier with two MOS transistors BLF244 (VDS = 28 V); range 25-110MHz140kB23-Mar-1998
NCO8702Performance of 30 W push-pull amplifier for freq. range 25 - 110 MHz with 2 MOS transistors BLF24446kB23-Mar-1998
NCO8703A wideband linear power amplifier (1.6 - 28 MHz) for 300 W PEP with 2 MOS transistors BLF177166kB23-Mar-1998
NCO8704Linear performance of BLF244 in S.S.B. class-A operation51kB23-Mar-1998
NCO8705A linear amplifier (1.6 - 28 MHz) for 8 W PEP in class-A with the BLF175124kB23-Mar-1998
NCO8801The BLF246 as an H.F. - S.S.B. amplifier54kB23-Mar-1998