Take consumers closer to their ultimate multimedia network so they can enjoy high quality media anywhere in the home. Wirelessly connect multiple devices while enabling HD video streaming and simultaneous media transfer with error-free transmission.
Highly cost effective, our MRX2000 module enables high throughput of multimedia content for quality-critical applications. It connects devices throughout the home, without adding new wires, allowing end-users to enjoy maximum benefits of 802.11n technology.
The solution can be embedded into your platform regardless of the system hardware or software context. Backwards compatible with 802.11a/b/g, we can also provide solutions for all major video processor types, as well as drivers for any mainstream operating system.