This SXGA LCD monitor is built around the triple-input SXGA LCD controller SAA6714, a 160-MHz device with a maximum resolution of 1280 x 1024 pixels.
The monitor can receive video components such as VCR, VCD, or DVD via a component video, composite video, or Y/C video connector.
The monitor can also receive analog RGB (via a VGA connector) and digital DVI (via a DVI-D connector) from a PC.
The monitor design can also be used to create smart panels, projectors, LCD TVs, PDP TVs, or rear-projection TVs.