This XGA LCD monitor is built around the LCD controller SAA6740, a 110-MHz device with a maximum resolution of 1024 x 768 pixels. To improve performance while lowering power consumption, the SAA6740 supports RSDS source drivers.
With support for Reduced Swing Differential Signaling (RSDS), this design makes it possible to build panels with reduced power usage, less EMI-radiated noise, fewer bus interconnects, and lower overall weight and system cost.