Overview

Point of Sale (POS) Reader

Point of Sale (POS) Reader

Point of Sale (POS) Reader Solution

Video
Category Products Features
Secure MCU
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Advanced public key crypto and tamper detection
Kinetis® KL8x-72/96 MHz Secure Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Advanced public key crypto and tamper detection
Contactless IC (NFC-ISO-14333)
High-performance multi-protocol full NFC Forum-compliant frontend optimized for POS terminals Dynamic power control, transmit up to 250mA
Contact IC (ISO-7816)
High integrated and low power smart card interface Smart card thermal and short-circuit protection
Point of Sale (POS) Reader Solution
Point of Sale (POS) Reader Solution