Overview

NXP® Advanced Heat Meter block diagram

NXP<sup>&#174;</sup> Advanced Heat Meter block diagram
Category Products Features
Microcontrollers MCU
8-bit Segment LCD LL MCUs Industry leading low-power technology
8-bit Flexis QE MCUs 128 KB of flash, 24 analog-to-digital converter (ADC) channels and delivering up 25 MHz in bus frequency
Kinetis® K11-50 MHz, Anti-Tamper Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core low-power, security encryption, tamper detection and processing efficiency
Kinetis® K21-50 MHz, Full-Speed USB, Anti-Tamper Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Rich suite of analog, communication, timing, and control peripherals plus hardware encryption and tamper detection
Kinetis® K63-120 MHz, 256KB SRAM, Anti-Tamper Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Security encryption, tamper detection, large memory densities, and low-power processing efficiency
8-bit QB MCUs Extreme energy-efficiency for ultra-long operating life in battery-powered applications
8-bit USB Cost-Effective JM MCUs On-chip USB 2.0 full-speed device support plus two complimentary USB software stacks
8-bit Segment LCD S08LG32 and S08LG16 MCUs Drive liquid crystal displays (LCD) with up to 296 segments
Temperature Sensors
Ultra low power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C-bus interface Ultra low power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C-bus interface
20 to 110kPa, Absolute Digital Pressure Sensor Barometric pressure sensor with an I2C interface
Power Management
12-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and sequencing
10-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and predefined sequencing
14-Channel Configurable Power Management IC Outputs with various current ratings to power the core processor, memory and a wide range of peripherals
Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs