Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
MCU
8-bit Segment LCD LL MCUs 8-bit LCD microcontroller for battery-powered applications
8-bit QB MCUs 8-bit energy-efficient MCU for ultra-long operating life in battery-powered applications
8-bit Flexis QE MCUs 8-bit MCU with easy migration to 32-bit MCUs
Kinetis® K11-50 MHz, Anti-Tamper Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power, security encryption, tamper detection and processing efficiency
Temperature Sensor
I²C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog Temperature-to-digital converter featuring ±1 °C accuracy over 25 °C to +100 °C range
I²C-bus Fm+, 1 degree C accuracy, digital temperature sensor and thermal watchdog Temperature-to-digital converter featuring ±1 °C accuracy over 25 °C to +100 °C range
SMBus-compatible, 8-pin, remote/local digital temperature sensor with overtemperature alarms SMBus compatible, 11-bit remote/local digital temperature sensor with overtemperature alarms.
LCD Driver (Optional)
LCD driver for low multiplex rates LCD driver for low multiplex rates
LCD drivers More LCD Drivers options to start your design