Overview

NXP® Anesthesia Unit Monitor block diagram

NXP<sup>&#174;</sup> Anesthesia Unit Monitor block diagram
Category Products Features
MCU / MPU
Kinetis® KW41Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Bluetooth® low energy (BLE) v4.2 and IEEE 802.15.4 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core IEEE® 1588 Ethernet MCU based on ARM® Cortex®-M4 core
Kinetis K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper & QuadSPI Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Advanced security capabilities
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Bluetooth® Smart/Bluetooth® Low Energy (BLE) v4.1 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core IEEE® 1588 Ethernet MCUs featuring advanced analog integration and serial communication
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Bluetooth® low energy (BLE) v4.2 RF connectivity for portable, extremely low-power embedded systems
Kinetis® K22-120 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Optimized for cost-sensitive applications requiring low power flexibility and processing efficiency
Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper MCUs based on ARM® Cortex®-M4 Core Computational power for control algorithms, sensor data processing, and audio processing
8-bit Flexis USB MM128/64/32 MCUs USB connectivity, graphic display support, and measurement accuracy
USB Interface
Mini or Micro-USB Interface IC High-Speed USB2.0 Compliant, I2C Interface with Interrupt to the Host, 10μA Quiescent Current in Standby Mode
USB Type-C PD PHY and protocol IC, I²C for dongles Supports Type-C role configurability, Back current protection on all pins when PTN5100D is unpowered, Supports SPI slave interface (SPI modes 0 and 3 supported) up to 30 MHz
USB Interfaces More USB Interfaces to Start your Design.
Signal Condition
Signal Conditioners Amplifies signals from sensors to make them suitable for processing.
Wireless Comm
Wireless Connectivity Low-power, cost-effective wireless solutions for embedded devices.
Power Management
Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs
14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
12-Channel Configurable PMIC Configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and sequencing
Pressure Sensors
0 to 10kPa, Differential and Gauge, Integrated Pressure Sensor NXP® MPX5010/MPXV5010G/MP3V5010 series of piezoresistive transducers
20 to 110kPa, Absolute Digital Pressure Sensor Barometric pressure sensor with an I2C interface