Overview

Board Games - Block Diagram

Board Games - Block Diagram
Category Products Features
BLE Microcontrollers (MCU)
Ultra low power Bluetooth LE system-on-chip solution 128KB Flash Memory, 64KB SRAM, 2.4 GHz Supported Frequency Band, -95dBm Sensitivity
Ultra low power Bluetooth LE system-on-chip solution External Flash, 64KB SRAM, 2.4 GHz Supported Frequency Band, -95dBm Sensitivity
Bluetooth® Smart/Bluetooth Low Energy Solutions More Bluetooth Smart (Bluetooth Low Energy) solutions to Start your Design.
NTAG
NFC Forum Type 2 Tag compliant IC with 144/504/888 bytes user memory
NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface
NTAG® More NTAG Solutions to start your Design.
ICODE®
ICODE ILT
ICODE SLIX2
ICODE® More ICODE® Solutions to Start your Design.
NFC reader
MFRC630: High-performance MIFARE® and NTAG® frontend for access control and authentication applications
High-Performance ICODE® frontend for industrial applications
LED driver
8-bit Fm+ I2C-bus LED driver
Speaker amplifier
3.0 W mono class-D audio amplifier
Audio Amplifiers for Portable Devices