Consumer Portable Medical Devices

Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Battery Charger
2A Switch-Mode Li-ion/Li-polymer Battery Charger Fully programmable switching charger with dual-path output for single-cell Li-Ion/Li-Polymer battery
Capacitive Sensor
Capacitive 8-channel touch and proximity sensor with auto-calibration and very low power consumption Capacitive 8-channel touch and proximity sensor
Sensor
±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer Low-power, three-axis capacitive accelerometer with 14 bits of resolution
±2g/±4g/±8g, Low g, 10-bit Digital Accelerometer Low-power, three-axis capacitive accelerometer with 10 bits of resolution
±2g/±4g/±8g, Low g, 14-Bit Digital Accelerometer Low-g accelerometer with noise density, board mount offset, temperature performance, and sensitivity
USB Interface << NEED TO COLOR BOX
MicroUSB Interface IC Micro-USB Interface IC
Mini or Micro-USB Interface IC Mini or Micro-USB Interface IC
RTC
Tiny real-time clock/calendar Tiny CMOS Real-Time Clock (RTC) and calendar with low power consumption