Continuous Positive Airway Pressure (CPAP) Machine

Overview

NXP® Continuous Positive Airway Pressure (CPAP) Machine Application

NXP<sup>&#174;</sup> Continuous Positive Airway Pressure (CPAP) Machine Application

Medical Ventilator Reference Design - Demo

Video

Demo: Drone UAVs' Based on Kinetis® V Series ARM® Cortex®-M7 MCUs

Video
Category Products Features
MCU
512kB flash, 64kB SRAM, Ethernet, USB, LQFP100 package High level of integration and low power consumption at frequencies of 100 MHz
Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core High level of integration and low power consumption at frequencies of 120 MHz
Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC Tiny size and low power consumption
Low Cost 32-bit Microcontroller based on ARM® Cortex®-M0+ Low-cost 32-bit MCU operating at CPU frequencies of up to 30 MHz
PMIC or Voltage Regulator
14-Channel Configurable Power Management IC Configurable and programmable architecture supporting outputs with various current ratings to power the core processor, memory and a wide range of peripherals
Power Management for i.MX50/53 Processors Easily combined with an external charger, allowing flexibility for either single or multi-cell Li-Ion battery configurations
3-Phase Gate Pre-Driver
3-Phase Brushless Motor Pre-Driver Three half-bridge drivers, each capable of driving two N-channel MOSFETs
Three Phase Field Effect Transistor Pre-driver Three high side FET pre-drivers and three low side FET pre-drivers
Pressure Sensor
Absolute, Integrated Pressure Sensor (15 to 130kPa) On-chip, bipolar op amp circuitry and thin film resistor networks providing high output signal and temperature compensation
-115 to 115kPa, Gauge and Absolute Pressure Sensor Advanced micromachining techniques, thin-film metallization, and bipolar semiconductor processing to provide accurate high-level analog output signal proportional to applied pressure