Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram

Community Demo

BC3770 - Single Cell Li-Ion Switch Mode Battery Charger and Flexible 12 Channels Power Management IC

(05:30min)

See more demos at the nxp.community >

Category Products Features
MCU/MPU
i.MX 6UltraLite Processor - Low-power, secure, ARM® Cortex®-A7 Core high performance and ultra-efficient processor, operates at speeds up to 696 MHz, includes an integrated power management module
i.MX 6ULL Single-Core Processor with ARM® Cortex®-A7 Core Power efficient and cost optimized applications processor, operates at speeds up to 900 MHz, includes an integrated power management module
i.MX 6SoloX Processors - Heterogeneous Processing with ARM® Cortex®-A9 and Cortex-M4 cores Power efficient and cost optimized applications processor, operates at speeds up to 900 MHz, includes an integrated power management module
i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, ARM Cortex-A9 Core Single-core, low-power, EPD controller, ARM Cortex-A9 Core
i.MX 7Solo Processors - Heterogeneous Processing with ARM® Cortex®-A7 and Cortex-M4 cores Heterogeneous processing with ARM® Cortex®-A7 and Cortex-M4 cores
Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface 16-bit/32-bit MCU with 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG
ARM7 with 512 kB flash, 98 kB SRAM, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC Low-power ARM7 MCU with 512 kB of flash, 98 kB of SRAM, Ethernet MAC, USB Device/Host/OTG, and more
Single-chip 16/32-bit microcontrollers; 32/64/128/256/512 kB ISP/IAP flash with 10-bit ADC and DAC Tiny, low-power MCU with 10-bit ADC and DAC and more
Power Management
14-Channel Configurable Power Management IC Outputs with various current ratings to power the core processor, memory and a wide range of peripherals
12-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and sequencing
10-Channel Configurable PMIC Numerous outputs with various current ratings as well as programmable voltage and predefined sequencing
Multi-Output DC/DC Regulator High-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs
Signal Conditioning
MSDI with Suppressed Wake-up Multiple Switch Detection Interface (MSDI) with suppressed wake-up to detect the closing and opening of up to 22 switch contacts
MSDI with Suppressed Wake-up and 32 mA Wetting Current Multiple Switch Detection Interface (MSDI) with suppressed wake-up to detect the closing and opening of up to 22 switch contacts
USB
MicroUSB Interface IC Micro-USB Interface IC
Mini or Micro-USB Interface IC Mini or Micro-USB Interface IC
CC logic for USB Type-C applications CC logic for USB Type-C applications
USB PD and type C current-limited power switch USB PD and type C current-limited power switch
USB Interfaces More USB Interfaces Solutions to Start your design
LCD Drivers
LCD driver for low multiplex rates LCD driver for low multiplex rates
Automotive LCD driver for character displays Automotive LCD driver for character displays
LCD drivers More LCD Drivers options to start your design