Overview

NXP® Digital X-Ray block diagram

NXP<sup>&#174;</sup> Digital X-Ray block diagram
Category Products Features
DSP/DSC
Digital Signal Controllers 32-bit DSP core offering exceptional precision, sensing, and control
MCU/MPU
V2 Microprocessor with Touchscreen, LCD Controller and USB Cost-effective LCD control, flexibility and performance for human-machine interface
USB
MicroUSB Interface IC Micro-USB Interface IC
Mini or Micro-USB Interface IC Mini or Micro-USB Interface IC
CC logic for USB Type-C applications CC logic for USB Type-C applications
USB Type-C power delivery PHY and protocol IC USB Type-C power delivery PHY and protocol IC
USB PD and type C current-limited power switch USB PD and type C current-limited power switch
USB Interfaces More USB Interfaces Solutions to Start your design
Power Management
Multi-channel Power Management IC (PMIC) Power management for various multimedia application microprocessors
Capacitive Sensor
Capacitive 8-channel touch and proximity sensor with auto-calibration and very low power consumption Capacitive 8-channel touch and proximity sensor with auto-calibration and very low power consumption