Electrocardiograph (ECG) Accessory

Overview

Block Diagram

blockDiagram

Block Diagram

Block Diagram

Community Demo

Healthcare Analog Front End (AFE) Reference Platform - Demo

(03:20min)

Speed development time when designing your portable medical device with Our Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software.  Based on the Kinetis Microcontroller K53 measurement.

See more demos at the nxp.community >

Category Products Features
Microcontrollers (MCU) and Processors (MPU)
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), ARM9™ Core ARM9®, single-core, 454MHz, display, 10/100 ETH, CAN, PMU, <1W
i.MX 6Solo Processors – Single-Core, Multimedia, 3D Graphics, ARM Cortex-A9 Core ARM® Cortex™-A9, single-core, up to 1GHz, display, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU
Multimedia Applications Processors - Data Acquisition, User Interaction, Connectivity, ARM9™ Core ARM9® processor, SVGA, 10/100 ETH, CAN, 400 MHz, <1W
Multimedia Applications Processors - HD Video, High-end, advanced applications, ARM® Cortex®-A8 Core VGA, graphics, ETH+CAN, 800 MHz <2W
Kinetis® K20-72 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core MCU with ARM® Cortex™-M4 Core, 1MB flash, USB
Kinetis® K50-72 MHz, USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Integrated OPAMPS, TRIAMPS, USB, Ethernet and segment LCD controller
Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core MCU with ARM® Cortex™-M4 Core, 1M flash, 10/100 ETH, Floating Point
Flexis 32-bit ColdFire® V1 MCUs 32-bit ultra-low-power MCU, 256K flash, USB
Flexis 32-bit ColdFire® V1 Microcontroller 32-bit low-Power MCU, 128K flash
One-Stop-Shop Connectivity 32-bit microcontrollers 32-bit MCU, USB, 10/100 ETH, CAN
V2 Microprocessor with Touchscreen, LCD Controller and USB 32-bit Low-cost MPU, LCD, USB OTG, CAN
32-bit Power Architecture® Microcontrollers 32-bit Embedded Processor, e300 Core, I2C, CAN, ETH, USB
ARM® Cortex®-A5 based Microprocessors with 1.5MB SRAM, LCD, security, 2x Ethernet, L2 switch Single-core ARM® Cortex™-A5, up to 500 MHz, 512 KB L2 cache, dual USB 2.0 OTG with integrated PHY, dual 10/100 Ethernet with L2 switch
ARM Cortex-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch Dual-core ARM® Cortex™-A5 and Cortex™-M4, dual USB 2.0 OTG with integrated PHY, dual 10/100 Ethernet with L2 switch
Keypad or Touch Screen
Touch-Sensing for MCUs Xtrinsic touch-sensing Software, converts S08 and ColdFire V1 MCUs into touch sensors
Proximity Capacitive Touch Sensor Controller 2 or 3-pad touch sensor
NXP® Touch-Sensing Platform, a Ready Play® Solution Resistive screen controller with basic gesture recognition, and up to four capacitive touch-sensing electrodes
Power Management
Multi-channel Power Management IC (PMIC)
Wireless Communications
2.4 GHz 802.15.4 RF and 8-bit HCS08 MCU with 60KB Flash, 4KB RAM 2.4 GHz SiP, sensing and control
2.4 GHz 802.15.4 RF and 8-bit HCS08 MCU with up to 82KB Flash, 5KB RAM 2.4 GHz wireless system on chip with S08 MCU
USB
8-bit General Purpose Ultra-Low-End Market KA MCUs 8-bit low-cost MCU
8-bit USB JS MCUs 8-bit low-cost MCU, USB
8-bit Flexis USB MM128/64/32 MCUs 8-bit ultra-low-power MCU, USB
8-bit Flexis QE MCUs 8-bit ultra-low-power MCU