Overview

Reference Designs

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Microcontrollers (MCU) and Processors (MPU)
i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, ARM Cortex-A9 Core ARM Cortex-A9 1 Ghz, 2D Gfx, DDR3 and LP DDR2 support, LCD & EPDC display support
i.MX 7Solo Processors - Heterogeneous Processing with ARM® Cortex®-A7 and Cortex-M4 cores Cortex-A7 up to 1 GHz and Cortex-M4, high performance processing for low power requirements with a high degree of functional integration
Kinetis® K4x USB & Segment LCD Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core MCU with ARM Cortex-M4 Core, 512K flash, USB, segment LCD
Kinetis® K2x USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 120Mhz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, 16-bit ADC, 12-bit DAC, Touch Sensing interface
Kinetis® K6x Ethernet Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core ARM Cortex-M4 up to 180 MHz, IEEE 1588 Ethernet and full and high-speed USB 2.0 On-The-Go, including options with USB crystal-less functionality
Wireless Communication
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Low Power ARM Cortex M0+, BLE v4.1, ZigBee
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Low Power ARM Cortex M0+, BLE v4.2, ZigBee, Thread, Dual PAN
Sensor
Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer 3x3 mm, two-combo: three-axis accelerometer + three-axis magnetometer
20 to 110kPa, Absolute Digital Pressure Sensor Provides highly precise pressure and altitude data
Motion Sensing Platform Intelligent sensing platform that combines a 3-axis accelerometer with a 32-bit ColdFire MCU for sensing and decision making
3-Axis Digital Gyroscope Extremely low power operation, user configurable, smart sensing technology
Power Management
14-Channel Configurable Power Management IC Power management IC
1.2A Single-Cell Li-Ion/Li-Polymer Battery Charger Power management IC