Wearable Wireless Healthcare Patch

Overview

Reference Designs

Block Diagram

blockDiagram

Block Diagram

Block Diagram
Category Products Features
Microcontroller (MCU)
Kinetis® K2x USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex-M4 up to 120 MHz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface
Kinetis® K1x Mainstream Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power, ARM Cortex-M4
Kinetis® K5x Measurement Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power, low-cost, Kinetis series Integrated Opamps, Triamps
Kinetis® KL2x-48 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power, Low-cost, ARM® Cortex-M0+, full-speed USB 2.0
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power, low-cost, ARM Cortex-M0+
LPC54000 Series: Power-Efficient Microcontrollers (MCUs) Based on ARM® Cortex®-M4 Core Dual Core Cortex M4/M0+ MCU, Low Dynamic Power
Wireless Communications
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Low Power ARM Cortex M0+, BLE v4.1, ZigBee
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Low Power ARM Cortex M0+, BLE v4.2, ZigBee, Thread, Dual PAN
Power Management
3.0A 1.0MHz Integrated DDR Switch-Mode Power Supply Li-ion Battery Charger
1.2A Single-Cell Li-Ion/Li-Polymer Battery Charger Power Management IC
Anti-Counterfit/Security
Secure authentication microcontroller Tamper resistant, secure MCU
Sensors
Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer 6-axis sensor combines industry-leading accelerometer and magnetometer sensors in a small 3 x 3 x 1.2 mm QFN plastic package
20 to 110kPa, Absolute Digital Pressure Sensor High precision altimeter and barometer
3-Axis Digital Gyroscope Extremely low power operation, user configurable, smart sensing technology