CFL

CFL

Our CFL (Compact Fluorescent Lighting) system is based on our wide range of components that help customers design energy-efficient lighting solutions.


Key features and benefits

  • Energy efficient
  • Pin-to-pin compatibility
  • Shared controller capability

Description

Our family of controllers and integrated CFL driver ICs support the development of energy-efficient and cost effective solutions for all regions and power ratings. By offering either pin-to-pin compatibility (e.g. UBA2024 family) or devices that share the same controller (e.g. UBA2014 / UBA2028 and UBA2021 / UBA2025), we help ease your design and manufacture process, speeding time to market and reducing costs.

Meeting regional requirements

Delivering deep dimming down to 10%, the UBA2028 fully integrated (3 Ohm, 600 V MOSFETs) CFL solution for dimmable lamps offers best in class performance. Various UBA2024 CFL driver package and product options with integrated switches for non dimmable lamps provide a range of outputs to meet the different regional requirements (US / Europe / Japan / Asia)


Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?