NXP Semiconductors


Select site:

English

Major appliances

Major appliances
Intelligent washing machine

Breakthrough in MOSFET on state resistance

We've extended our range of Trench 6 MOSFETs with nine new devices at 25 V, 30 V, 40 V and 80 V in a Power-SO8 package including the world's first < 1 m Ω Power-SO8 MOSFETs at 25V

Read more

Online SSL152x design tool

Simplifying design of LED drivers from 2 W up to 25 W, our latest online tool lets you create and simulate two different application types - an isolated (flyback) and a non-isolated (buck) converter - using NXP's SSL152x family of SMPS Ics

Read more