This XGA LCD monitor is built around the dual-input XGA LCD controller SAA6713, a 110-MHz device with a maximum resolution of 1024 x 768 pixels.
The monitor can receive analog RGB (via a VGA connector) and digital DVI (via a DVI connector) from a PC.