This PCI-based analog stereo TV receiver is built around the proven SAA7133 PCI video/stereo decoder IC, which receives and decodes the signals for analog terrestrial and cable broadcast video and stereo sound standards.
This design features a single-slot PCI card for analog video and TV stereo sound decoding and capture through the PCI bus to the graphic frame buffer or directly to system memory (e.g. for time-shift recording). A stereo audio signal can be captured from the line-in (stereo) connector or decoded from the tuner’s sound IF signal. Once captured, the audio signals can be looped via an analog audio loop-back cable to the sound card, or bus mastered on the host PCI bus.
The SAA7133 eliminates many components by integrating worldwide analog TV video decoding, stereo decoding from Japan (EIAJ) and North America (BTSC-dbx and SAP), three-level Macrovision copy protection detection, MPEG-2 transport stream capture, and a PCI-bus mastering interface.
A code base for Windows Driver Model (WDM) reduces software maintenance and helps protect the designer’s software investments. A Device Driver Kit (DDK) for the SAA7133 has a plug-and-play driver as well as capture-driver installations for all commonly used 32-bit Windows platforms.