NXP Semiconductors


Select site:

English

PCI analog/DVB-T stereo TV receiver

General description

This low-profile PCI card for a hybrid TV receiver supports all video standards used in analog cable/terrestrial (PAL/NTSC/SECAM) and digital terrestrial (DVB-T) markets. It is built around the proven SAA7134 video and stereo decoder.

Key features

  • Analog TV reception (terrestrial and cable): B/G, D/K, I, and L/L' standards
  • Digital TV capture (DVB-T for 2k/8k COFDM
  • Space-efficient, low-profile PCI v2.2 MD2 footprint
  • Can leverage PC software-based MPEG demux and en/decoding to support a variety of popular TV functions such as time shifting
  • Complete device driver kit (DDK) includes SAA7134 drivers
  • Based on SAA7134 PCI video and stereo decoder
    • Fully automatic detect and decode of all analog TV video standards
    • Transport stream capture and DMA transfer
    • Integrated digital Nicam and dual FM stereo decoding
    • Adaptive multi-standard 2/4-line comb filter
    • VBI data capture for Closed Captioning, Teletext, Intercast
    • Full three-level hardware Macrovision detection

Background information

This design leverages the highly integrated NXP video decoder SAA7134 to significantly reduce the BOM in hybrid TV applications. On a single chip, the SAA7134 handles analog TV video and stereo decoding, Macrovision copy protection detection, and MPEG-2 transport stream capture and supplies a PCI bus mastering interface for high-speed I/O to other key components.


Software-based MPEG decoding and demultiplexing dramatically reduces the cost of digital broadcast reception in PCs and other PCI-based devices. Ideal for analog and digital TV reception, this design is also a cost-effective foundation for implementing sophisticated TV-centric features such as data broadcasting, time-shift recording, video editing, broadband Internet reception, and emerging MHP applications.