NXP Semiconductors


Select site:

English

PCIe dual-channel PC TV PCV500/DA

General description

With NXP’s highly integrated PCV500/DA reference design, manufacturers can tailor tuning performance to suit cost and selectivity requirements in watch/record PC TV cards.

Blockdiagrams

Block diagram brb153_pcv500dv

Key features

  • Simultaneous combo (analog/digital) or dual-analog TV reception for desktop PCs
  • Receives digital cable TV (ATSC/Clear QAM), analog TV (NTSC), FM radio in North America and other ATSC/NTSC markets
  • Can or silicon tuner for analog channel
  • Many watch/record feature combinations
  • Captures baseband A/V from CE devices

Background information

The PCV500/DA reference design features simultaneous reception of two independent TV signals: one analog and one digital, or two analog. Complete functionality includes analog tuning, digital tuning and channel decoding, FM radio reception, baseband A/V capture, analog TV A/V decoding and high-quality MPEG-2 encoding (to support recording features with host PC.)

The solution's flexible design enables consumers to enjoy many watch, record and surfing feature combinations including:

  • Picture-in-Picture, split screen and watch/search
  • record a digital TV program while listening to the radio or watching an analog TV program
  • record an analog TV program while watching a digital or another analog TV program

Analog tuning performance can be tailored via two configurations: a silicon tuner for lower cost in a small board footprint, or a can tuner for exceptional performance in problematic reception areas. A separate silicon tuner handles digital reception.

Robust functionality is achieved in large part by an on-board SAA7164 PC TV IC. In addition to demodulating and decoding analog TV video and stereo and encoding digital AV, the IC applies advanced filtering techniques and dynamic echo cancellation to ensure high quality reception under the most demanding conditions. It handles picture enhancements, high-quality scaling, vertical blanking interval extraction, remote control for TV and recording, multi-layer content protection (Macrovision) and CGMS-A extraction.

The PCV500/DA is supported on popular Windows operating systems and third-party TV/DVR applications. Board set-up and control are handled through the Windows WDM driver AVStream Class with BDA extensions.

Both reference design configurations include a PCIe full-profile reference card, all necessary drivers, a user manual, schematics, a BOM, Gerber files, a layout proposal and documentation. Board designs are easily converted to dual silicon tuner PCIe low-profile form factors.

Related literature links

PCV500 leaflet