Charging interface

Charging interface

NXP offers robust, energy efficient components for charger interfaces in their smallest form, which are ideal for portable devices such as cellular handsets or tablets. NXP provides a tailored portfolio of ESD protection diodes, TVS diodes for power line overvoltage protection, Transistors, FETs and Fetkeys


Key features and benefits

NXP enables charging for portable devices such as cellular handsets, tablets, navigation devices or digital still cameras. Our solutions are more reliable and more efficient, with advanced ESD protection solutions and TVS diodes that protect the charging ICs, and low VCEsat(BISS) transistors that guard against power losses. All these options are available in small, space saving packages.

TVS diodes:
Our TVS diodes protect the charger interface of a PMU from transients and wrong polarity connections.
The combination of a melting fuse with a TVS diode in an ultra small CSP package is reducing footprint and costs.

Bipolar transistor / FET / FETkey:
It doesn‘t matter if you need a FET, a FETkey or a low VCEsat (BISS) transistor as a pass element for your PMU. We are offering a comprehensive portfolio in small and ultra-small packages which will fit your needs.

 


Description

Whether a mobile device is charged via the USB port or a separate charger, it is exposed to incorrect polarity or abnormally high voltages. Any of these two occurrences poses a threat to the charger circuit and the PMU of the mobile device. In addition, the USB/charger port can be subject to ESD strikes and other transient discharges.

NXP offers an application specific portfolio of TVS diodes and ESD arrays, which enable cost efficient protection solutions - ESD, reverse polarity, overvoltage, other transient discharges – with the smallest footprint.

Li-Ion battery charging topologies

Battery chargers using external pass elements can be grouped into two main paths:

  • Bipolar Junction Transistor (BJT) as pass element
    • BJT as current regulator
    • BJT as current regulator + MOSFET as control switch (LoadSwitch)
  • MOSFET as pass element with additional back drive protection such as:
    • Single MOSFET + Schottky diode (FETky)
    • Double MOSFET

NXP is offering cost efficient pass elements - bipolar transistors, MOSFET & FETky - for all use cases related to battery charging.

Often Power Management Units (PMU) with an external pass transistor are capable of controlling a MOSFET, when used a switching element. As an alternative, a lower cost bipolar transistor, with very low VCEsat can be used instead. NXP’s low VCEsat (BISS) transistor performs the same function as a MOSFET at a lower cost, with no need for a reverse blocking diode. So a MOSFET + Schottky diode, or a double MOSFET, can be replaced by a low VCEsat (BISS) transistor and a resistor.


Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?