E-book

E-book

Whatever your e-book design, you can rely on NXP Semiconductors to enhance audio quality and simplify your design with our dedicated interface solutions. Our comprehensive standard product portfolio is available in the smallest packages and is backed by a secure and cost effective supply chain.


Blockdiagram

Key features and benefits

Advanced audio
We provide you with affordable and easy-to-use audio solutions that deliver superior audio quality and reduce component count.

Comprehensive standard product portfolio
NXP Semiconductors is a one-stop-shop for your standard components for camera, SIM and external memory interfaces. You will find the most complete range of standard products and global support.


Description

NXP aligns their key considerations for e-book design with the user requirements. They must have a slim form factor, long battery times, access to books everywhere, good audio quality, compatibility with standardized interfaces (USB, Memory Cards) and a robust design.

EMI-filter with ESD-protection

The increasing complexity in mobile applications has lead to an increase in interface signal frequencies, external interfaces and, especially, an increase in consumers who rely on their in mobile devices. For user accessible interfaces, a rugged ESD protection is mandatory to avoid damage or failure of the mobile.

The increase in signal speed/frequency leads to EMI radiation from signal busses operating at higher frequency ranges. For example, the microSD card bus speed up to 100MHz clock and MIPI lanes with 600 MHz and more. The increase in fundamental bus frequencies leads to a growing importance of EMI-filtering to minimize harmonic frequencies within the mobile communication bands. Read more

Memory Card Interfaces

According the IEC61000-4-2 standard, SD host interfaces require additional high-level ESD protection, in addition to the integrated ESDprotection which is typically very weak. Other strict EMI regulations and system requirements, as specified in GSM mobile phones, strongly request filtersthat reduce the radiated/conducted EMI. However, they must still comply with the electrical requirements of the interface specification.

The continuing trend of miniaturization of portable appliances implies that interface devices offering ESD protection and EMI filtering should also integrate biasing circuits/resistors into a single small-sized package. NXP’s memory card interface solutions fully support this continuing trend and offer interface conditioning functions such as high-level ESD protection according the IEC61000-4-2 standard.  They also support EMI filtering, integrated biasing resistor networks, regulated power supply to supply SD-memory cards directly from a battery, and voltage level translation to enable the use of low-voltage host processors to communicate with 2.7 V to 3.6 V compliant SD-memory card devices.

Audio

Our digital audio amplifier family is built to simplify audio architecture by lowering the system cost and enabling easy interfacing. Using a digital interface eliminates the need for a D/A converter in the host processor, and the PDM or I2S format guarantees an ultra small IC footprint.

The digital interface assures low RF susceptibility in the device and the total system, and low sensitivity to input clock jitter. In addition, the digital interface eliminates the need for couple capacitors and safeguard speakers by eliminating problems coming from DC offsets due to leakage currents of an analog design. Read more ..

Charger interface

Whether your device is charged via the USB port or a separate charger, it is exposed to incorrect polarity or abnormally high voltages. Any of these two occurrences poses a threat to the charger circuit and the PMU of the mobile device. In addition, the USB/charger port can be subject to ESD strikes and other transient discharges.

NXP offers an application specific portfolio of TVS diodes and ESD arrays, which enable cost efficient protection solutions - ESD, reverse polarity, overvoltage, other transient discharges – with the smallest footprint.

Diode & Transistors


Documentation for this application

TypeFormatTitleDate
Application notepdfSIM card EMI filtering and ESD protection using integrated discretes (1.0)2010-06-02
Application notepdfProtecting charger interfaces and typical battery charging topologies with external bypass transistors (1.0)2010-04-29
Application notepdfSD(HC)-memory card and MMC interface conditioning (1.0)2010-04-29
BrochurepdfIntergrated discretes, interface conditioning and interface protection in mobile appliances (8.0)2010-07-02
LeafletpdfRobust serial link for mobile applications; NXP mobile interface link PTN3700 (1.0)2006-10-01
Leafletpdf30 dB EMI filter with up to 30 kV IEC contact ESD protection in leadless packages; NXP multi-channel ESD protection and EMI filter IP425xCZ8-4/CZ12-6/CZ16-8 IP4256CZ3-M/CZ5-W/CZ6-F (1.0)2009-09-01
LeafletpdfBring ESD protection closer to the data lines; NXP high-speed ESD protection in ultra-thin leadless packages IP4221/42 (< 1.0 pF) and IP4281/2/3 (< 0.7 pF) (1.0)2009-09-01
LeafletpdfDownsize the footprint, boost the performance; NXP ultra-small diodes and transistors for portable applications (1.0)2009-05-01
LeafletpdfSmall-signal MOSFETs optimized for a broad range of applications; NXP small-signal N- and P-channel MOSFETs (1.0)2009-04-01
LeafletpdfTFA9881 - Digital PDM-input mono 3.4 W Class-D audio amplifier for portable applications (1.0)2011-01-11
LeafletpdfTFA9882 - Digital I2S-input mono 3.4 W Class-D audio amplifier for portable applications (1.0)2011-04-05
LeafletpdfA better Class-D amplifier for mobile and wired applications; NXP 3.0-W mono, filter-free, Class-D audio power amplifier SA58672UK (1.0)2008-08-01
LeafletpdfSA58635 - 2x 25 mW Class-G stereo headphone driver with I2C-bus control (1.0)2011-04-05
LeafletpdfNXP high PSRR low-dropout voltage regulator LD6805 (1.0)2011-08-25
LeafletpdfNXP ultra low-dropout voltage regulators LD6806 series (1.1)2011-08-25
Selection guidepdfLow-power, high-speed, dual-supply voltage translation (0.8 to 5.5 V) (1.0)2009-09-01
Selection guidepdfApplication guide; Portable devices and mobile handsets (3.0)2011-08-15
Technical notepdfFeatures and applications of switches (1.0)2009-04-15

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?