Navigation systems

Navigation systems

Enhancing the user experience, simplifying your design. Whatever your navigation system design, you can rely on NXP Semiconductors to enhance the user experience with better sound and shorter GPS time to first fix. Our dedicated interface solutions and complete standard product portfolio is simplifying and shortening the design cycle, and it is backed by a secure and cost effective supply chain.


Blockdiagram

Key features and benefits

  • Shorter time to first fix by advanced GPS LANs
  • Louder sound driven by Innovative audio solutions
  • Ultra low power logic solutions in smallest packages
  • Extensive EMI filter and ESD protection options
  • Comprehensive standard product portfolio

Whether it’s application specific solutions for peripheral functions - like advanced audio, GPS & FM radio LNAs, highly integrated SD card interface solutions – or simply the most extensive portfolio of standard products, you can rely on NXP Semiconductors.

Advanced audio
We provide you with affordable and easy to use audio solutions that deliver superior sound quality and reduce component count. Highlights include our amplifiers with digital input, and our LifeVibes audio software.

Comprehensive standard product portfolio
NXP Semiconductors is a one-stop-shop for your standard components for camera, SIM and external memory interfaces. You will find the most complete range of standard products and global support.

Compact and robust
If you want to save space with compact designs, choose our next-generation packaging. For example, our new chip-scale package (CSP) devices have an exceptionally compact footprint yet achieve a new benchmark in mechanical robustness.

Latest videos

  • NXP GPS and FM Low Noise Amplifiers: Best Receptio...

    youtube video

    NXP GPS and FM Low Noise Amplifiers: Best Reception at Smallest Footprint

  • Smallest digital-in mono Class D audio amplifier...

    youtube video

    Smallest digital-in mono Class D audio amplifier



Description

NXP recognizes that portable navigation devices face a number of challenges,  such as short GPS times to first fix in urban environments. In addition, NXP looks to reduce filter losses caused by multiple frequencies and band jamming signals, which can decrease GPS receiver sensitivity. Another priority is quality, and NXP has the ability to enable clear and loud sound in a noisy environment.  Finally, we aim to provide optimized application specific solutions, which includes protection from ESD charges at a system level.

Memory Card Interfaces

According the IEC61000-4-2 standard, SD host interfaces require additional high-level ESD protection, in addition to the integrated ESD protection which is typically very weak. Other strict EMI regulations and system requirements, as specified in GSM mobile phones, strongly request filters that reduce the radiated/conducted EMI. However, they must still comply with the electrical requirements of the interface specification.

The continuing trend of miniaturization of portable appliances implies that interface devices offering ESD protection and EMI filtering should also integrate biasing circuits/resistors into a single small-sized package. NXP’s memory card interface solutions fully support this continuing trend and offer interface conditioning functions such as high-level ESD protection according the IEC61000-4-2 standard.  They also support EMI filtering, integrated biasing resistor networks, regulated power supply to supply SD-memory cards directly from a battery, and voltage level translation to enable the use of low-voltage host processors to communicate with 2.7 V to 3.6 V compliant SD-memory card devices.

GPS LNA

There is an increase in multiple RF frequency and RF system integration into portable appliances at the request of the consumers. The need for higher performance requires maximum sensitivity from receiver antennas without being disturbed by jammers and other disturbances from different RF systems. NXP’s LNA require an industry minimum in external components, while offering a top noise and jammer suppression performance.

Housed in an extremely small package, NXPs latest LNA requires only one external matching inductor and one external decoupling capacitor. It adapts itself to the changing environment in response to the presence of different radio systems. Read more …

Charger interface

Whether your device is charged via the USB port or a separate charger, it is exposed to incorrect polarity or abnormally high voltages. Any of these two occurrences poses a threat to the charger circuit and the PMU of the mobile device. In addition, the USB/charger port can be subject to ESD strikes and other transient discharges.

NXP offers an application specific portfolio of TVS diodes and ESD arrays, which enable cost efficient protection solutions - ESD, reverse polarity, overvoltage, other transient discharges – with the smallest footprint.

Audio

Our digital audio amplifier family is built to simplify audio architecture by lowering the system cost and enabling easy interfacing. Using a digital interface eliminates the need for a D/A converter in the host processor, and the PDM or I2S format guarantees an ultra small IC footprint.

The digital interface assures low RF susceptibility in the device and the total system, and low sensitivity to input clock jitter. In addition, the digital interface eliminates the need for couple capacitors and safeguard speakers by eliminating problems coming from DC offsets due to leakage currents of an analog design. Read more ..

 

Diode & Transistors
First leadless package with tin-plated side pads


Documentation for this application

TypeFormatTitleDate
Application notepdfSIM card EMI filtering and ESD protection using integrated discretes (1.0)2010-06-02
Application notepdfSD(HC)-memory card and MMC interface conditioning (1.0)2010-04-29
Application notepdfProtecting charger interfaces and typical battery charging topologies with external bypass transistors (1.0)2010-04-29
Application notepdfPCF8883 - capacitive proximity switch with auto-calibration (3.0)2010-09-14
BrochurepdfIntergrated discretes, interface conditioning and interface protection in mobile appliances (8.0)2010-07-02
LeafletpdfGet the fastest TTFF* with GPS LNAs that use proven QUBiC4X SiGe:C; NXP GPS LNAs BGU7003 and BGU7005 (1.0)2010-02-01
LeafletpdfA perfect match up to 20 GHz; SiGeC microwave NPN transistor BFU725F (1.0)2006-10-01
LeafletpdfHigh-quality reception at high RF frequencies; NXP wideband LNA MMIC BGU7003 in SiGe:C process (1.0)2008-05-01
LeafletpdfRobust serial link for mobile applications; NXP mobile interface link PTN3700 (1.0)2006-10-01
Leafletpdf30 dB EMI filter with up to 30 kV IEC contact ESD protection in leadless packages; NXP multi-channel ESD protection and EMI filter IP425xCZ8-4/CZ12-6/CZ16-8 IP4256CZ3-M/CZ5-W/CZ6-F (1.0)2009-09-01
LeafletpdfBring ESD protection closer to the data lines; NXP high-speed ESD protection in ultra-thin leadless packages IP4221/42 (< 1.0 pF) and IP4281/2/3 (< 0.7 pF) (1.0)2009-09-01
LeafletpdfDownsize the footprint, boost the performance; NXP ultra-small diodes and transistors for portable applications (1.0)2009-05-01
LeafletpdfSmall-signal MOSFETs optimized for a broad range of applications; NXP small-signal N- and P-channel MOSFETs (1.0)2009-04-01
LeafletpdfTFA9882 - Digital I2S-input mono 3.4 W Class-D audio amplifier for portable applications (1.0)2011-04-05
LeafletpdfA better Class-D amplifier for mobile and wired applications; NXP 3.0-W mono, filter-free, Class-D audio power amplifier SA58672UK (1.0)2008-08-01
LeafletpdfSA58635 - 2x 25 mW Class-G stereo headphone driver with I2C-bus control (1.0)2011-04-05
LeafletpdfNXP high PSRR low-dropout voltage regulator LD6805 (1.0)2011-08-25
LeafletpdfNXP ultra low-dropout voltage regulators LD6806 series (1.1)2011-08-25
Other typepdfGPS, LNA, Sensitivity, Jamming, Cohabitation, TTFF; Global Position System Low Noise Amplifier (1.0)2009-05-01
Selection guidepdfLow-power, high-speed, dual-supply voltage translation (0.8 to 5.5 V) (1.0)2009-09-01
Selection guidepdfApplication guide; Portable devices and mobile handsets (3.0)2011-08-15
Technical notepdfFeatures and applications of switches (1.0)2009-04-15

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?