Voltage translators solutions

Voltage translators for portable devices

NXP offers a broad range of different voltage translators to allow easy communication between different voltage domains. There are voltage translators for all kinds of interfaces, ranging from a 1-wire interface or a I2C bus to a high-frequency HDMI or DisplayPort interface.


Key features and benefits

NXP offers a comprehensive portfolio of different types of level translators for the various interfaces used in modern mobile devices, ranging from single wire interfaces to high speed serial digital interfaces such as HDMI.  These translators enable users to connect generic interfaces or other devices based on mature silicon technologies with latest technologies SOCs and processors by matching the different interface voltage levels. NXP devices are available in battery voltage compliant  operating voltage level ranges and in miniature packages including leadless packages and /or wafer level chip scale packages.


Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?