NXP Semiconductors


Select site:

English

3G / 3.5G cellular phone

3G / 3.5G cellular phone
Nexperia GSM/GPRS/EDGE/UMTS VAS system solution for Linux on 3.5G (6712 Linux)
Nexperia GSM/GPRS/EDGE/UMTS VAS system solution (7210)
Nexperia GSM/GPRS/EDGE/UMTS VAS system solution for Linux on 3G (7210 Linux)
Nexperia GSM/GPRS/EDGE/TD-SCDMA system solution (T3G 7130)
Nexperia EDGE/TD-SCDMA system solution with dual-mode handover (T3G7208)
Notice:
These products are now part of ST-NXP Wireless, the joint venture formed by STMicroelectronics and NXP. New products from ST-NXP Wireless can be found at www.stnwireless.com.

High integration and a multimode approach give our 3G and 3.5G solutions a head start on the transition to 4G. Our advanced Linux solutions, developed with Purple Labs, are the fastest way to deliver feature-rich Linux phones, and our system solutions for HSxPA and LTE are already in development.

We support multi-standard operation and are pioneers in the Embedded Vector Processor (EVP) approach for 3G and 3.5G. We also focus on easy migration and re-use, creating multimedia-centric solutions built on a common system platform for 2G, 3G, 3.5G, and TD-SCDMA. We embed high-performance multimedia, without an external coprocessor, and provide a full set of integrated connectivity features.