NXP Semiconductors


Select site:

English

Fixed/mobile convergence

Fixed/mobile convergence
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)
Notice:
These products are now part of ST-NXP Wireless, the joint venture formed by STMicroelectronics and NXP. New products from ST-NXP Wireless can be found at www.stnwireless.com.
Fixed/mobile convergence

Our system solution lets subscribers move seamlessly between cellular networks and Wi-Fi hotspots.

The next experience in wireless calling is fixed/mobile convergence, the cell-phone service that enables seamless handovers between cellular networks and Wi-Fi hotspots.

Our innovative UMA-enabled cell-phone solution provides maximum flexibility and easy differentiation for handset manufacturers. It delivers all the hardware, software, validation, support and interoperability testing (IOT) necessary for implementation of UMA functionality in today’s mobile handsets.

When the subscriber moves outside the range of a cellular network, UMA technology automatically accesses the nearest unlicensed WLAN network to enable seamless roaming. UMA technology also manages the hand-off between networks while the handset is in use, so traveling subscribers can conduct voice calls and data sessions without interruption. Service providers and network operators that support UMA technology can make use of the existing WLAN infrastructure to offer their subscribers greater coverage and an improved user experience.

NXP cellular system solution for fixed/mobile convergence