NXP Semiconductors


Select site:

English

Nexperia GSM/GPRS/EDGE entry-level multimedia system solution (5212)

Notice:
These products are now part of ST-NXP Wireless, the joint venture formed by STMicroelectronics and NXP. New products from ST-NXP Wireless can be found at www.stnwireless.com.

General description

The fastest time-to-market for high-performance, fully mature, entry-level EDGE phones. Our second-generation, ARM9-based GSM/GPRS/EDGE platform supports an extensive range of multimedia and connectivity applications. It is GCF/PTCRB tested and fully pre-validated, so you can deliver new solutions at a high maturity level and with easy customization.

Key features

  • Complete quad-band GSM/GPRS/EDGE solution
  • Release 99 Modem compliant with latest GCF and PTCRB tests
  • Fully validated Interoperability Testing (IOT)
  • ARM946 based architecture, optimized for high multimedia performance
  • Java, WAP2.0, MMS OMA conformance 2.0
  • Fully integrated VGA camera interface
  • Full support for QQVGA-QCIF display
  • Built-in pre-validated multimedia features: MP3, AAC, video playback
  • JPEG and MPEG4 encoding and decoding
  • Integrated high quality polyphonic ring tones generation
  • Audio enhancement modules Hands Free and Voice Clarity
  • CCCV charge method
  • USB charging with single connector support

Background information

The Nexperia cellular system solution 5212 is a complete hardware/software design for entry-level feature EDGE phones. Supplied with all the pre-validated hardware, software and tool components for a finished design, it enables rapid capitalization in today’s fast-growing markets.

The Nexperia cellular system solution 5212 is a full quad-band GSM/GPRS/EDGE system solution that addresses the entrylevel Value Added Services (VAS) mass market including GPRS/ EDGE class 10. It also supports a range of multimedia functions including still picture, video, MMS, Java, WAP, audio organizer and video player.

High integration, along with optimized processing power, eliminates the need for an external camera sensor interface or audio co-processor for polyphonic ring tones, MP3 listening or audio/video playback. The NXP components in the core system consist of a high-performance baseband, a power management unit with fully integrated battery charger, and a complete four-band transceiver.

The Nexperia cellular system solution 5212 is a carefully designed combination of powerful core hardware and pre-validated, mature software. More than 250 million Nexperia-based systems have been brought to market, making these platforms some of the most extensively proven designs available.

NXP deployed the world’s first EDGE solution with the Nexperia cellular system solution 6120 and now offers EDGE for the mass market on top of a market-competitive GPRS platform. By using mature technology available in production volumes, the Nexperia cellular system solution 5212 ensures reliability and the fastest time-to-market for handset makers.

Built around a highly flexible platform-based architecture, the Nexperia cellular system solution 5212 can be quickly extended with multimedia options for entry-level, high performance EDGE phones. Local third-party partners can also provide a range of enhanced feature options for video, still imaging, audio, voice, and security applications.

Design teams can also add their own software, or software supplied by a third party, to the basic system. Nexperia cellular system solutions combine mature, proven pipe technologies with the latest value-added features. The result is a portfolio that enables a range of handsets that deliver excellent performance in the field.

The Nexperia cellular system solution 5212 comes with an extensive set of tools. These let you customize the look-and-feel of the user interface or bring a prototype to mass production quickly through dedicated industrial partner support.

Related links

Nexperia cellular system solutions are just one part of our portfolio for cellular handsets. We also have high-performance options for the cellular pipe, multimedia, broadcast, the user interface, connectivity and security, and discretes and general-purpose ICs.

Related applications

Nexperia GSM/GPRS/EDGE modem solution (5209)
Nexperia GSM/GPRS/EDGE basic multimedia system solution (5210)
Nexperia GSM/GPRS system solution for music handsets (5211)
Nexperia GSM/GPRS/EDGE entry-level multimedia system solution (5212)
Nexperia GSM/GPRS/EDGE mid-range multimedia system solution (5213)
Nexperia GSM/GPRS/EDGE VAS system solution (61x0)
Nexperia UMA-enabled GSM/GPRS/EDGE VAS system solution (6100)