NXP Semiconductors


Select site:

English

Nexperia single-chip GSM/GPRS low-cost multimedia solution PNX4903 (formerly AeroFONE)

General description

The industry’s first fully integrated, single-chip phone for low-cost multimedia applications.

This GSM/GPRS solution delivers complete system-level operation in a single monolithic IC. By providing the highest levels of integration, it is the most cost-effective solution available for a music phone.

Blockdiagrams

Block diagram brb056_pnx4903

Key features

  • Complete GSM/GPRS solution in a single monolithic IC
  • GSM Phase 2+ compliant
    • Low power, high-performance 0.13-m CMOS process
    • Industry-leading ARM926-EJS MCU core
    • High-performance DSP core
    • SAIC support for increased network capacity
    • Integrates all the SRAM for a voice-centric phone
  • Completely integrated RF transceiver
    • Dual-band Rx and Tx (850 or 900/1800 or 1900)
    • Proven, industry-leading Aero II technology
    • Best-in-class performance
  • Complete power management unit (PMU) subsystem
    • Integrated battery-charging circuitry
    • Integrates all voltage regulators (LDOs and DC/DC)
  • Integrated audio subsystem
    • MP3 playback with support for SD card
    • 40 voice polyphonic MIDI + MP3 ringtones
    • Microphone amplifi er with two differential inputs
    • Two differential audio output amplifiers
    • HR/FR/EFR/AMR vocoders
    • Alternate 40-kS/s audio mode for polyphonic ringtones
    • Speaker phone noise suppression and echo cancellation
  • Optimized, flexible system control
    • Integrated 26-MHz DCXO (only need XTAL)
    • Integrated 32-kHz RTC oscillator (only need XTAL)
    • Flexible modes for optimized power consumption
  • Comprehensive set of peripheral functions
  • Standard package
    • 10 x 10 mm plastic ball grid array (PBGA)
    • RoHS-compliant

Background information

The NXP PNX4903 enables a music phone with color screen in the ultra-low-cost market segment. By integrating the analog and digital basebands, RF transceiver, power management, and audio circuitry in a single monolithic IC, the PNX4903 solution delivers the smallest bill of materials and PCB footprint, along with the lowest manufacturing and test costs.

The only external ICs needed are a power amplifier and memory. A complete, dual-band GSM/GPRS modem can be realized with just 49 external components on a low-cost four-layer PCB. Traditional multi-chip handset designs require three times the number of external components on a more complex PCB.

The hardware reference design is accompanied by a flexible, pre-integrated and validated software complement that reduces R&D expense and speeds time-to-market.

Related links

Nexperia cellular system solutions are just one part of our portfolio for cellular handsets. We also have high-performance options for the cellular pipe, multimedia, broadcast, the user interface, connectivity and security, and discretes and general-purpose ICs.

Related applications

Nexperia GSM ultra-low-cost system solution (5130)
Nexperia single-chip GSM/GPRS ultra-low-cost solution PNX4901 (formerly AeroFONE)
Nexperia single-chip GSM/GPRS low-cost multimedia solution PNX4903 (formerly AeroFONE)