DC:DC conversion for digital cameras

DC:DC conversion for digital cameras

Today‘s DSCs mainly use a power management unit (PMU) to handle DC power conversion. Switches are typically integrated into the PMU, but Schottky diodes are often used externally due to low power dissipation and process technology.


Key features and benefits

  • Typical specification: VR > 30 V, IF > 500 mA
  • Ultra-low forward voltage VF
  • Small SMD packages

Description

System notes

  • DSC energy source: 3 or 6 V batteries
    • Average standalone energy consumption: 2 W per flash / 500 mW per LCD view
  • Power management system includes multiple DC/DC converters, supply line switches, and control and status logic
    • Different voltages required for image processor, microcontroller, memory (1.8 to 3.3 V), and for CCD image sensor and LCD display (+5, +6.5, +13.5, ±15, or ±7.5 V)
  • Uses power-sequencing circuit

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:


How to search?