NXP Semiconductors


Select site:

English

Security-featured cable STB reference design STB215

General description

Our set-top box system solution STB215 incorporates leading security measures, helping you compete effectively in the cable STB market. And with reference boards for Asia and Europe, creating new products has never been easier.

Blockdiagrams

Block diagram brb080_stb215

Key features

  • Reference boards for Europe and Asia
  • Competitive solution with low BOM
  • Enhanced security including
    • MPEG2 source decoder IC certified by Nagravision according to Nocs specification
  • Short lead time after customization
  • Consistency across all solutions from zapper to PVR by using same IC family and software (see STB220 system solution)
  • API software allowing fast integration of Nagravision libraries
  • Compliance with Irdeto, Conax and Viaccess
  • Optional USB2.0 and HDMI (with upscaling) connections

Background information

Combining quality, security and simplicity, the STB215 gives you a quick route to delivering digital cable set-top boxes for mid-level markets. Reference designs are available for both Europe and Asia, minimizing your time-to-market and lowering development, manufacturing and logistics costs. The system can be adapted easily for satellite and terrestrial reception, simply by using one of our other fully integrated front-end solutions.


The STB215 provides a comprehensive package that includes key ICs, reference design and board, software (drivers and adaptation layer), and a CD-ROM with full documentation. Based on the ECOS operating system, the software development environment offers a set of debug tools (EJTAG).


At the heart of the solution lies our advanced and highly integrated Nexperia Home Entertainment Engine (HEE) PNX8329. It features a powerful 240 MHz MIPS RISC CPU and has extensive built in functionality, including several memory and connectivity interfaces.


The PNX8329 also incorporates a single multistandard video decoder which can decode MPEG1 and MPEG2 streams in addition to JPEG pictures including rotation and scaling. The decoder quality is further enhanced by blocking and dynamic sharpness algorithms.


The chip’s advanced middleware support includes MHEG and OpenTV.


Related literature links

STB215 leaflet