Our DVB-S STB is a complete design package with a full software solution. Incorporating NXP’s CX24142 satellite system-on-chip, it supports free-to-air STBs worldwide including common interface and conditional access systems.
The system receives and down-converts QPSK satellite digital video signals to baseband with the CX24109 RF tuner. The CX24142 then performs the QPSK demodulation, MPEG-2 audio and video decoding, and TV encoding functions. Very high integration, coupled with a two-layer PCB and low-cost front panel design, reduces the overall system bill of materials for set-top box manufacturers.
To accelerate development time-to-market, NXP offers a complete reference design package together with an unprecedented level of localized design and sales support. The DVB-S FTA / CI / CAS satellite STB reference design kit includes samples, schematics, layout, BOM, STB drivers, user interface (UI) reference software and complete hardware and software documentation. The UI includes support for auto scan, DiSEqC 2.x control, 7-day electronic program guide (EPG), teletext and multiple languages.