NXP Semiconductors


Select site:

English

Single chip FTA and FTA-CI STB reference design

General description

Based on the CX2414x, this FTA / FTA-CI STB reference design comprises a two-layer PCB integrated receiver decoder (IRD) and is an ideal development platform for software and hardware evaluation and development.

Blockdiagrams

Block diagram brb244-CX2414x_1chipfta

Key features

  • Modular development platform enables functional and performance evaluation
  • Software development vehicle helps reduce time-to-market
  • Additional features for validation of silicon functionality
  • Common platform for customer support saves time and money

Background information

While not intended as a reference design for direct manufacture, the motherboard is a proven example of a typical CX2414x-based set-top box design, implemented on a low cost two-layer PCB.
The two-layer PCB motherboard has no internal layer and incorporates all signal, power and ground connections on both sides. Components on the board are top side mounted only.

Related literature links

NXP two-layer PCB set-top box featuring CX2414x & CX2415x leaflet