NXP Semiconductors


Select site:

English

Set-top box with DVR and dual decoding STB220

General description

The STB220 system solution offers you a complete platform for creating original dual stream set-top boxes with dual view and DVR capability. Ideal for terrestrial, cable and satellite markets, the solution consists of reference designs, a variety of software applications and our first class support model.

Blockdiagrams

Block diagram bra764_stb220

Key features

  • Complete turnkey solution
  • Ready for Free-to-Air and conditional access system STBs
  • Cable, satellite and terrestrial reference designs
  • Based on NXP chipset including Nexperia PNX8330 source decoder
  • Development package
  • Design-in support

Background information

Highly software programmable and hardware customizable, the STB220 system solution frees equipment manufacturers from continual system re-design, allowing you to concentrate on developing added value and branding features. It also provides the freedom to create products tailored to specific requirements, offering the flexibility and potential to build multi-market applications such as combined DVD+RW / DVB systems.

The reference designs are based on the Nexperia MPEG source decoder PNX8330, highly integrated silicon tuners and state-of-the-art decoders for terrestrial, satellite and cable reception. Together, these ICs offer a sophisticated solution for digital tuning, channel decoding, single-chip dual media processing and control for digital DVR and dual decoding STB systems.