Overview

Electronic Passport (ePP) - Block Diagram

Electronic Passport (ePP) - Block Diagram

Integrated Circuit Built Into Passport Cover

Integrated Circuit Built Into Passport Cover

Integrated Circuit Built Into Passport Datapage

Integrated Circuit Built Into Passport Datapage
Category Products Features
SmartMX
SmartMX Controllers
  • Family concept providing memory options up to 264 kB ROM, 144 kB EEPROM and 7.5 kB RAM  
  • ISO 7816 interface  
  • Certified crypto library
SmartMX® Dual Interface Controllers
  • Family concept providing memory options up to 264 kB ROM, 144 kB EEPROM and 7.5 kB RAM  
  • ISO 7816 and ISO 14443 interfaces  
  • Supports MIFARE DESFire, MIFARE Plus, and MIFARE Classic for applications convergence  
  • Certified crypto library
NFC Reader
High-performance multi-protocol NFC frontend