Overview

Augmented Reality Application Solution - Block Diagram

Augmented Reality Application Solution - Block Diagram

Augmented Reality Prototype - Use Case

Video
Category Products Features
Accelerometers
±2g/±4g/±8g, Low g, 12-Bit Digital Accelerometer High-performance accelerometers in ultra-compact 2 x 2 x 1 mm package
±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer Ultra-low-power, low-noise, 3-axis accelerometer for advanced motion sensing capability
6-Axis Sensor
Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer 6-axis Xtrinsic sensor with integrated accelerometer and magnetometer
Magnetometers
High Accuracy, 3D Magnetometer Operates at extremely low-power for accurate compass heading direction
Pressure Sensors
20 to 110kPa, Absolute Digital Pressure Sensor Provides highly precise pressure and altitude data
Intelligent Sensing Hub
Motion Sensing Platform Integration of a MEMS accelerometer, a 32-bit embedded ColdFire microcontroller, flash memory and a dedicated architecture to manage other sensors.
Processors (MPU)
i.MX 6Dual Processors - Dual-Core, 3D Graphics, HD Video, Multimedia, ARM Cortex-A9 Core ARM® Cortex™-A9, dual-core, up to 1.2GHZ, display, 64-bit memory bus, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU
i.MX 6Quad Processors - High-Performance, 3D Graphics, HD Video, ARM Cortex-A9 Core ARM® Cortex™-A9, quad-core, up to 1.2GHz, 64-bit memory bus, display, graphics, video, 10/100/1000 ETH, CAN, PCIe, PMU