Overview

NXP® Pulse Oximeter Block Diagram

NXP<sup>&reg;</sup> Pulse Oximeter Block Diagram

Advancing the Operatin Room using the ARM Cortex M4 Kinetis® K50 MCU - Use Case

Video

Medical Reference Platform using the Tower® System - Demo

Video

Community Demo

eBike and Industrial Motor Control with Kinetis E MCU and MC34937 Motor Driver

(01:30min)

Speed development time when designing your portable medical device with Our Healthcare Analog Front End (AFE) reference platform which includes a complete hardware platform, schematics and software. Based on the Kinetis Microcontroller K53 measurement.

See more demos at the nxp.community >