Activity and Wellness Monitor

Overview

Activity and Wellness Monitor Block Diagram

Activity and Wellness Monitor Block Diagram

Portable Healthcare Reference Designs - Demo

Video

Activity Monitor Reference Design - Demo

Video

Qualcomm 2Net Platform with i.MX28 Applications Processor - Use Case

Video
Category Products Features
MCU/MPU
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, 16-bit ADC, 12-bit DAC, Touch Sensing interface
Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, USB and Segment LCD controller, 2x 16-bit ADC, 12-bit DAC, Touch Sensing interface
Kinetis® K2x USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 120Mhz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface
Kinetis® K5x Measurement Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 100Mhz with integrated measurement engine, Ethernet, USB and segment LCD
Kinetis® K7x Graphic LCD Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 150Mhz, 512KB-1MB Flash, LCD Controller, USB OTG, Touch Sensing interface
i.MX28 Applications Processors: Integrated Power Management Unit (PMU), ARM9™ Core ARM9™ up to 454Mhz, 2x HS USB, integrated PMIC, <1W
i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, ARM Cortex-A9 Core Cortex®-A9 up to 1GHz, 2D/3D graphics
ARM Cortex-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, security, Ethernet, L2 switch Dual Cortex®-A5 up to 500Mhz + Cortex-M4 up to 167Mhz, 2xUSB, 2xEthernet, XGA Display controller
Microcontrollers (MCU)
Kinetis® KL1x-48 MHz, Mainstream Small Ultra-Low Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, 16-bit ADC, 12-bit DAC, Touch Sensing interface
Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on ARM® Cortex®-M0+ Core Ultra-low-power Cortex®-M0+ up to 48Mhz, USB and Segment LCD controller, 2x 16-bit ADC, 12-bit DAC, Touch Sensing interface
Kinetis® K2x USB Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 120Mhz, up to 1MB Flash, Crystal-less USB OTG, Touch Sensing interface
Kinetis® K5x Measurement Microcontrollers (MCUs) based on ARM® Cortex®-M4 Core Low-power Cortex®-M4 up to 100Mhz with integrated measurement engine, Ethernet, USB and segment LCD
LPC54000 Series: Power-Efficient Microcontrollers (MCUs) Based on ARM® Cortex®-M4 Core Dual Core Cortex M4/M0+ MCU, Low Dynamic Power
Microprocessors (MPU)
i.MX 6UltraLite Processor - Low-power, secure, ARM® Cortex®-A7 Core Cortex-A7 up to 696 MHz, integrated power management module, multiple memory and peripheral interfaces
i.MX 6SoloLite Processors – Single-Core, Low-Power, EPD Controller, ARM Cortex-A9 Core Cortex®-A9 up to 1GHz, 2D/3D graphics
i.MX 7Solo Processors - Heterogeneous Processing with ARM® Cortex®-A7 and Cortex-M4 cores Cortex-A7 up to 1 GHz and Cortex-M4, high performance processing for low power requirements with a high degree of functional integration
Wireless Connectivity
Kinetis KW30Z-2.4 GHz Bluetooth Low Energy (BLE 4.1) Microcontroller based on ARM® Cortex®-M0+ Low Power ARM Cortex M0+, BLE v4.1, ZigBee
Kinetis® KW31Z-2.4 GHz Bluetooth Low Energy (BLE) Wireless Radio Microcontroller (MCU) based on ARM® Cortex®-M0+ Core Low Power ARM Cortex M0+, BLE v4.2, ZigBee, Thread, Dual PAN
NTAG I²C - Energy harvesting NFC Forum Type 2 Tag with field detection pin and I²C interface Near Field Communication (NFC), I2C Contact Interface
Ultra low power Bluetooth LE system-on-chip solution ARM Cortex M0, BLE v4.0
Touch Sensing
Freescale Touch Software Software download features touch detection algorithms and is ideally suited for RTOS based applications
Inertial Sensor
±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer Xtrinsic smart, low-power three-axis accelerometer
Motion Sensing Platform Xtrinsic motion sensing platform for tilt detection
Pressure Sensors
20 to 110kPa, Absolute Digital Pressure Sensor High precision altimeter and barometer
Power Management
1.2A Single-Cell Li-Ion/Li-Polymer Battery Charger Li-Ion or Li-Polymer battery charger