Healthcare / Medical


The convergence of an aging population and breakthrough technological advances has created endless opportunities for automated medical devices. These devices help ensure the future health of millions of people by providing advances in diabetes care, cardiac care, drug deliver, therapy adherence and general health and wellness applications. Regardless of the end use, developers of healthcare/medicals devices face similar challenges – the need to balance processing requirements with power consumption, support to ensure a fast time-to-market, the need for secure wireless connections and product longevity are all key to healthcare designers.

NXP offers a wide range of embedded products to meet the unique needs of medical designs. We drive innovations that power next-generation healthcare and medical systems and applications with the right tools and support that ease the development process.



Product Order Description
FXAS21002C Build a 9-axis solution with the NXP® FXAS21002C gyroscope for use in game controllers, electronic compass stabilization and enhanced motio...
K02_100 Entry-level Kinetis® K02 100 MHz MCUs offer a streamlined solution with high performance processing efficiency for very low-power applicati...
K10_50 Kinetis K10 50 MHz MCUs offers high feature integration in a small form factor, making them ideal for space-and cost-constrained applications.
K12_50 The Kinetis® K12 50 MHz family of baseline MCUs target cost-sensitive applications requiring low-power and processing efficiency.
K20_100 Kinetis® K20 100 MHz MCUs offer various levels of integration, featuring a rich suite of analog, communication, timing and control peripher...
K20_50 Entry-level Kinetis® K20 50 MHz MCUs offer high feature integration in a small form factor, making it ideal for space-and cost-constrained ...
K20_72 Kinetis® K20 72 MHz MCUs offer various levels of integration, featuring high-precision analog integration and flexible low-power.
K22_100 The Kinetis® K22 100 MHz USB MCU family supports cost-sensitive applications requiring low power flexibility and processing efficiency.
K22_120 Kinetis® K22 MCUs have been optimized for cost-sensitive applications requiring low power flexibility and processing efficiency.
K22_50 The Kinetis® K22 50 MHz MCU family targets cost-sensitive applications requiring low-power, processing efficiency and mid-range memory dens...
K24_120 Kinetis® K24 120 MHz MCUs target low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory d...
K26_180 Kinetis® K26 MCUs, based on ARM Cortex-M4 core, offer optimized performance at 180 MHz with low-power features and key on-chip integration...
K30_100 Kinetis® K30 - 100 MHz, Segment LCD, Analog Integration, Serial Communication Microcontrollers (MCUs)
K30_72 Kinetis K30 - 72 MHz, Segment LCD, Serial Communication Microcontrollers (MCUs)
K40_100 The Kinetis® K40 100 MHz MCU family provides advanced analog integration and serial communication for consumer, industrial, and medical app...
K40_72 Kinetis® K40 - 72 MHz, Segment LCD, USB, Serial Communication Microcontrollers (MCUs)
K50_100 The Kinetis® K50 100 MHz family of MCUs provides an analog measurement engine for medical and industrial applications.
K50_72 Kinetis® K50 - 72 MHz, Measurement Engine, USB Microcontrollers (MCUs)
K51_100 Kinetis® K51 - 100 MHz, Measurement Engine, Segment LCD, USB Microcontrollers (MCUs)
K51_72 Kinetis® K51 - 72 MHz, Measurement Engine, Segment LCD, USB Microcontrollers (MCUs)
K53_100 The Kinetis® K53 100 MHz MCU family provides an analog measurement engine for medical and industrial applications.
K70_120 Kinetis® K70 MCUs offer low power and mixed-signal analog integration for control panels, navigational displays, POS terminals, and medical...
K80_150 General purpose MCUs with advanced security options, memory expansion capabilities, flexible resources ideal for creating smart, secure, connected devices.
K81_150 MCUs with advanced security, memory expansion and flexible resources. The K81 can be used to meet the security standards for point of sale applications.
K82_150 General purpose MCUs with advanced security options, memory expansion capabilities, flexible resources ideal for creating smart, secure, connected devices.
KL1x Kinetis® KL1x is a general purpose ultra-low-power MCU family, with memory, communications and peripheral options beyond the Kinetis KL0x M...
KL3x The Kinetis® KL3x MCU family combines ultra-low power performance with a rich suite of analog, communication, timing, and control periphera...
KW21Z Ultra-low power IEEE 802.15.4 SoC for portable health care, wearable sports and fitness and home automation devices.
KW30Z Ultra-low power Bluetooth Low Energy (BLE) SoC for portable health care, wearable sports and fitness and home automation devices.
KW31Z Ultra-low power Bluetooth Low Energy (BLE) for portable health care, wearable sports and fitness and home automation devices.
KW41Z Ultra-low power Bluetooth Low Energy (BLE) and IEEE 802.15.4 Wireless MCUs
MC1323x 2.4 GHz IEEE® 802.15.4/ZigBee® ready solution is designed to meet the needs of the consumer electronics market, yet offers features and functions...
MC34704 The NXP® MC34704 is a multi-channel PMIC used to address power management needs for various multimedia application microprocessors.
MC34712 The NXP® MC34712 is a highly-integrated, space-efficient, low-cost, single-synchronous buck switching regulator with integrated N-channel p...
MCF5227X The 32-bit ColdFire® V2 microprocessor portfolio expands with cost-effective LCD solutions, giving more control, flexibility and performanc...
MCF5445X The MCF5445x family of 32-bit microprocessors feature a rich set of connectivity peripherals including Ethernet, USB on-the-go (USB OTG) and peripheral com...
MMA9555L MMA9555L intelligent pedometers incorporate a 3-axis MEMS accelerometer, signal conditioning, data conversion, and a 32-bit microcontroller.
S08JE The MC9S08JE128/64 (JE128/64) provides ultra-low power operation, USB connectivity and high measurement accuracy, all in a single 8-bit microcontroller, al...
S08JS The MC9S08JS16 (JS16) family feature a full-speed 2.0 USB device controller, and integrate a USB transceiver to help customers save cost by eliminating off...
S08MM The 9S08MM128/64/32 provides USB connectivity, graphic display support and unparalleled measurement accuracy, all in a single 8-bit microcontroller, allowi...
S08QE The QE family, comprised of a pin-compatible 8-bit and 32-bit device duo, is the first family in the Flexis® series. The Flexis TM series o...
TSSMCU Touch Sensing Software Suite enables any 8-bit S08 Microcontroller as a touch sensor, providing cost-effective and flexible solutions for human-machine int...
i.MX257 i.MX257 Multimedia Applications Processor has an ARM9 Core for Data Acquisition, User Interaction and Connectivity designs.
i.MX280 i.MX280 Multimedia Applications Processor has an ARM9 Core for Low-Power and High-Performance designs.
i.MX281 i.MX281 Multimedia Applications Processor has an ARM9 Core for Automotive Applications, Connectivity and Integration.
i.MX283 i.MX283 applications processors offer a low-power, high-performance solution optimized for the general embedded industrial and consumer markets.
i.MX285 i.MX285 Multimedia Applications Processor has an ARM9 Core for Ethernet, Integrated Power Management and Resistive Touch Screen designs.
i.MX286 i.MX286 Multimedia Applications Processor has an ARM9 Core for Dual CAN, High Performance and Low Power designs.
i.MX287 i.MX287 multimedia applications processors offer an ideal fit for portable devices that require rich user interfaces with high color displays.
i.MX515 i.MX515 Applications Processor has an ARM Cortex-A8 Core with Advanced HMI, High Performance, and Low Power.
i.MX6SL The i.MX 6SoloLite processor's single core and integrated EPD and LCD controllers make it ideal for next-generation e-readers and smart devices.